IESNA:LM-63-2002
[TEST]P944259
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-840-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38627
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5147.3 4746.4 4381 4040.6 3762.9 3643.8 3637.6 3700.2 3867.3 4222.3
4775.6 5422.9 6153.8 6955.7 7628 8235.7 8799.5 9423.9 9933.4 10480.5
11154.9 11599.7 11927.6 12349.4 12954.9 14182.8 16018.3 18329.8 20236.3 19983.7
16394.1 8791.1 2867 1217.4 476.1 156.6 0
5147.3 4775.6 4412.3 4067.7 3790 3652.2 3654.3 3712.7 3877.7 4228.5
4771.4 5391.6 6124.6 6936.9 7611.3 8227.3 8778.6 9369.6 9902 10451.2
11113.2 11624.8 11977.7 12278.4 12904.8 14057.5 15803.2 18116.9 20157 19935.6
16705.3 9283.9 3297.2 1267.5 532.5 190 0
5147.3 4788.1 4439.4 4109.5 3833.9 3677.2 3656.4 3694 3821.3 4090.7
4552.2 5172.4 5888.6 6655 7377.5 8026.9 8569.8 9066.8 9590.9 10188.1
10852.2 11568.4 12153.1 12606.2 13159.6 14097.2 15602.7 17870.5 20451.4 21487.1
19108.7 12405.7 4944.8 2209.3 975.2 348.7 0
5147.3 4781.9 4464.5 4155.4 3886.1 3729.4 3683.5 3710.7 3798.4 3996.7
4370.5 4900.9 5533.6 6224.8 6934.8 7678.2 8386 8981.2 9540.8 10152.6
10896 11639.4 12316 12923.6 13629.4 14512.7 15890.9 18141.9 21568.6 24941
24880.4 18369.5 9352.9 4416.5 2042.2 699.5 0
5147.3 4813.2 4525 4257.8 4013.4 3840.1 3775.4 3787.9 3854.7 4000.9
4266.1 4673.3 5218.3 5803 6419 7145.7 7991.4 8874.7 9655.6 10463.8
11244.7 12115.5 13034.3 13907.1 14884.4 16116.4 17851.7 20407.6 24489.9 29635.1
31483.2 24577.6 15970.2 8196 3549.9 1104.6 0
5147.3 4809 4543.8 4276.5 4036.4 3854.7 3781.7 3798.4 3863.1 4005.1
4243.1 4639.9 5164 5740.3 6341.7 7051.7 7905.8 8803.7 9626.4 10472.1
11276.1 12144.7 13063.5 13984.4 15007.6 16279.3 18012.4 20534.9 24494.1 29524.5
31468.5 24947.2 15901.3 8068.6 3472.6 1065 0
5147.3 4852.9 4612.7 4391.4 4182.6 4015.5 3929.9 3915.3 3977.9 4105.3
4310 4625.3 5026.2 5508.6 6105.8 6786.5 7671.9 8663.8 9747.5 10900.2
12059.1 13199.2 14274.6 15320.8 16427.5 17676.3 19085.8 20825.2 23055.4 25166.5
23873.9 16784.6 7193.7 2290.7 826.9 202.6 0
5147.3 4907.2 4717.1 4554.3 4399.7 4264 4176.3 4134.6 4161.7 4272.4
4452 4685.8 4994.9 5425 6011.8 6755.2 7644.7 8667.9 9778.8 10910.6
11988.1 13017.6 13996.9 14940.8 15790.6 16531.9 17114.5 17442.4 17170.9 15116.2
9609.7 3361.9 1319.7 758 375.9 129.5 0
5147.3 4982.3 4855 4746.4 4650.3 4556.4 4497.9 4479.1 4497.9 4571
4694.2 4869.6 5130.6 5531.5 6066.1 6744.7 7565.4 8492.5 9438.5 10361.4
11211.3 12052.8 12750.3 13368.4 13821.5 14047 13963.5 13305.7 11503.7 7749.2
3205.3 1376.1 941.8 661.9 423.9 183.8 0
5147.3 5055.4 4994.9 4951 4909.3 4877.9 4871.7 4898.8 4955.2 5057.5
5193.2 5372.8 5617.1 5986.7 6460.8 7085.1 7853.6 8720.1 9628.5 10572.3
11530.8 12476.7 13353.8 14109.7 14709 14942.9 14489.7 12744 9035.5 4076.1
1689.3 1081.7 766.4 524.1 342.5 156.6 0
5147.3 5161.9 5170.3 5193.2 5218.3 5255.9 5312.3 5408.3 5539.9 5706.9
5922 6185.1 6550.6 7060.1 7726.2 8534.3 9448.9 10417.8 11424.3 12432.9
13433.1 14414.6 15337.5 15970.2 16093.4 15433.6 13681.6 10584.9 6124.6 2294.9
1186.1 820.6 568 350.8 208.8 75.2 0
5147.3 5191.2 5228.7 5291.4 5345.7 5410.4 5498.1 5604.6 5752.9 5932.5
6147.5 6427.3 6797 7283.5 7872.4 8559.4 9313.2 10102.5 10921.1 11722.9
12489.3 13249.4 13894.6 14262.1 14103.4 13228.5 11466.1 8745.2 4984.4 1889.8
1008.6 687 476.1 286.1 156.6 43.9 0
5147.3 5224.6 5301.8 5385.4 5477.2 5556.6 5665.2 5788.4 5917.8 6091.2
6283.3 6500.4 6782.3 7135.2 7546.6 8008.1 8511.3 9029.2 9559.6 10060.7
10530.6 10910.6 11106.9 10948.2 10305.1 9079.3 7385.8 5349.9 3038.3 1394.9
849.9 601.4 426 277.7 165 56.4 0
5147.3 5264.2 5400 5539.9 5661 5755 5857.3 5936.6 5997.2 6055.7
6097.4 6128.7 6158 6172.6 6149.6 6047.3 5859.4 5631.8 5408.3 5080.5
4543.8 3856.8 3194.9 2643.6 2192.6 1835.5 1557.8 1340.6 1156.8 1000.2
841.5 703.7 572.2 428.1 273.5 100.2 0
5147.3 5322.7 5496 5665.2 5780 5855.2 5894.9 5909.5 5878.2 5823.9
5744.5 5627.6 5437.6 5191.2 4882.1 4539.7 4205.5 3886.1 3570.7 3253.3
2931.8 2639.4 2388.9 2142.4 1927.4 1739.4 1582.8 1447.1 1315.5 1184
1029.5 881.2 710 530.4 311.1 123.2 0
5147.3 5372.8 5590 5744.5 5840.6 5871.9 5853.1 5819.7 5742.4 5631.8
5450.1 5166.1 4840.3 4529.2 4289.1 4090.7 3869.4 3614.6 3353.6 3109.3
2910.9 2804.4 2649.9 2436.9 2234.3 2050.6 1864.7 1683.1 1522.3 1367.7
1190.2 996.1 770.5 545 317.4 152.4 0
5147.3 5414.6 5646.4 5790.5 5842.7 5826 5794.6 5723.6 5596.3 5397.9
5134.8 4855 4602.3 4381 4170.1 3963.3 3744.1 3512.3 3309.7 3157.3
3111.4 3098.8 2992.3 2816.9 2626.9 2432.7 2198.8 1969.1 1756.1 1576.6
1401.2 1207 1014.8 783.1 547.1 284 0
5147.3 5458.4 5696.5 5823.9 5834.3 5790.5 5734.1 5625.5 5429.2 5189.1
4974 4796.5 4606.5 4385.1 4138.7 3896.5 3643.8 3405.8 3186.5 3061.2
3019.5 2965.2 2900.5 2789.8 2597.7 2405.6 2238.5 2084 1965 1833.4
1668.4 1493 1303 1079.6 845.7 503.2 0
5147.3 5485.6 5721.6 5815.5 5805.1 5740.3 5652.6 5502.3 5278.9 5078.4
4938.5 4802.8 4633.6 4414.4 4147.1 3840.1 3537.3 3251.3 3000.7 2890
2773.1 2693.7 2599.8 2399.3 2200.9 2048.5 1921.1 1829.2 1756.1 1641.3
1528.5 1357.3 1165.2 977.3 755.9 449 0
5147.3 5496 5744.5 5823.9 5790.5 5721.6 5610.9 5416.7 5199.5 5038.7
4919.7 4796.5 4637.8 4435.2 4153.3 3806.7 3424.6 3082.1 2816.9 2685.4
2539.2 2407.6 2221.8 2000.5 1831.3 1701.8 1599.5 1513.9 1422 1315.5
1236.2 1071.2 872.8 714.1 549.2 275.6 0
5147.3 5527.4 5761.2 5828 5792.5 5713.2 5577.5 5381.2 5164 5013.7
4900.9 4765.2 4616.9 4399.7 4119.9 3775.4 3382.8 2996.5 2708.3 2514.1
2319.9 2177.9 1977.5 1812.5 1653.8 1530.6 1432.5 1355.2 1290.5 1217.4
1286.3 1067 814.4 622.3 461.5 192.1 0
5147.3 5525.3 5765.4 5834.3 5796.7 5709 5587.9 5383.3 5159.8 5017.8
4900.9 4771.4 4627.4 4416.5 4142.9 3796.3 3401.6 3006.9 2700 2495.3
2301.1 2152.9 1956.6 1787.5 1628.8 1503.5 1405.3 1330.2 1273.8 1200.7
1328.1 983.5 778.9 626.4 465.7 192.1 0
